AVENTICS™ Sleeve 1823373085

Part Number:

AVENTICS-1823373085

View Datasheet
FPT-S-RSK-G014-M010

Specifications

Compressed air connection typeInternal thread
Port GM10x1,25
Compressed air connection type 2Internal thread
Port DG 1/4
TypeFPT-S-RSK
Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Delivery quantity10 piece
MaterialBrass