Specifications
| Compressed air connection type | Internal thread |
| Port G | M12x1,25 |
| Compressed air connection type 2 | Internal thread |
| Port D | G 1/8 |
| Type | FPT-S-RSK |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Delivery quantity | 10 piece |
| Material | Brass |
