Specifications
| Fitting type | Straight fitting |
| Port G | G 1/8 |
| Port D | Ø 4 |
| Type | NU1-S-RPN |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Delivery quantity | 25 piece |
| Weight | 0.004 kg |
| Housing material | Polyoxymethylene |
