AVENTICS™ Series NU1 1823391044

Part Number:

AVENTICS-1823391044

View Datasheet
NU1-S-RPN-G014-DI06

Specifications

Fitting typeStraight fitting
Port GG 1/4
Port DØ 6
TypeNU1-S-RPN
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-10 °C
Max. ambient temperature60 °C
Delivery quantity25 piece
Weight0.006 kg
Housing materialPolyoxymethylene