AVENTICS™ Series NU1 1823391102

Part Number:

AVENTICS-1823391102

View Datasheet
NU1-S-RW1-G018-DI04

Specifications

Fitting typeSwivel banjo connection 1-fold
Compressed air connection typeExternal thread
Port GG 1/8
Compressed air connection type 2plug-in with tube nut
Port DØ 4
TypeNU1-S-RW1
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-10 °C
Max. ambient temperature60 °C
Delivery quantity10 piece
Weight0.011 kg
Housing materialPolyoxymethylene