Specifications
| Fitting type | Swivel banjo connection 1-fold |
| Compressed air connection type | External thread |
| Port G | G 1/8 |
| Compressed air connection type 2 | plug-in with tube nut |
| Port D | Ø 6 |
| Type | NU1-S-RW1 |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Delivery quantity | 10 piece |
| Weight | 0.001 kg |
| Housing material | Polyoxymethylene |