Specifications
| Type | Ball Valve |
| Switching principle | 2/2 |
| Medium | Compressed air |
| Compressed air connection 1 | R 1/8 |
| Compressed air connection type 1 | External thread |
| Compressed air connection 2 | G 1/8 |
| Compressed air connection type 2 | Internal thread |
| Min. ambient temperature | -18 °C |
| Max. ambient temperature | 80 °C |
| Min. medium temperature | -18 °C |
| Max. medium temperature | 80 °C |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Delivery unit | 2 piece |
| Weight | 0.035 kg |
| Housing material | Brass |
| Seal material | Polytetrafluorethylene |
| Material hand lever | Polyamide |
