AVENTICS™ AVENTICS Series SI1 Silencers 1827000000

Part Number:

AVENTICS-1827000000

$4.98

Qty:
ADD TO CART
View Datasheet
G1/8

Specifications

MediumCompressed air
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-25 °C
Max. ambient temperature80 °C
Compressed air connectionG 1/8
Compressed air connection typeExternal thread
Sound pressure level75 dB
Nominal flow Qn1623 l/min
Delivery unit10 piece
Weight0.01 kg
Silencer materialSintered bronze
Material threadBrass