AVENTICS™ AVENTICS Series SI1 Silencers 1827000001

Part Number:

AVENTICS-1827000001

$5.53

Qty:
ADD TO CART
View Datasheet
G1/4

Specifications

MediumCompressed air
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-25 °C
Max. ambient temperature80 °C
Compressed air connectionG 1/4
Compressed air connection typeExternal thread
Sound pressure level79 dB
Nominal flow Qn3390 l/min
Delivery unit10 piece
Weight0.02 kg
Silencer materialSintered bronze
Material threadBrass