AVENTICS™ AVENTICS Series SI1 Silencers 1827000002

Part Number:

AVENTICS-1827000002

View Datasheet
G3/8

Specifications

MediumCompressed air
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-25 °C
Max. ambient temperature80 °C
Compressed air connectionG 3/8
Compressed air connection typeExternal thread
Sound pressure level84 dB
Nominal flow Qn6554 l/min
Delivery unit5 piece
Weight0.05 kg
Silencer materialSintered bronze
Material threadBrass