AVENTICS™ AVENTICS Series SI1 Silencers 1827000003

Part Number:

AVENTICS-1827000003

$16.29

Qty:
ADD TO CART
View Datasheet
G1/2

Specifications

MediumCompressed air
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-25 °C
Max. ambient temperature80 °C
Compressed air connectionG 1/2
Compressed air connection typeExternal thread
Sound pressure level90 dB
Nominal flow Qn7223 l/min
Delivery unit2 piece
Weight0.08 kg
Silencer materialSintered bronze
Material threadBrass