AVENTICS™ Silencers, series SI1 1827000004

Part Number:

AVENTICS-1827000004

$35.48

Qty:
ADD TO CART
View Datasheet
G3/4

Specifications

MediumCompressed air
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-25 °C
Max. ambient temperature80 °C
Compressed air connectionG 3/4
Compressed air connection typeExternal thread
Sound pressure level92 dB
Nominal flow Qn8394 l/min
Delivery unit1 piece
Weight0.13 kg
Silencer materialSintered bronze
Material threadBrass