AVENTICS™ Silencers, series SI1 1827000005

Part Number:

AVENTICS-1827000005

$54.51

Qty:
ADD TO CART
View Datasheet
G1

Specifications

MediumCompressed air
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-25 °C
Max. ambient temperature80 °C
Compressed air connectionG 1
Compressed air connection typeExternal thread
Sound pressure level102 dB
Nominal flow Qn12848 l/min
Delivery unit1 piece
Weight0.18 kg
Silencer materialSintered bronze
Material threadBrass