AVENTICS™ Silencers, series SI1 1827000006

Part Number:

AVENTICS-1827000006

$3.92

Qty:
ADD TO CART
View Datasheet
M5

Specifications

MediumCompressed air
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-25 °C
Max. ambient temperature80 °C
Compressed air connectionM5
Compressed air connection typeExternal thread
Sound pressure level72 dB
Nominal flow Qn398 l/min
Delivery unit10 piece
Weight0.004 kg
Silencer materialSintered bronze
Material threadBrass