AVENTICS™ Silencers, series SI1 1827000018

Part Number:

AVENTICS-1827000018

$7.52

Qty:
ADD TO CART
View Datasheet
5PU

Specifications

MediumCompressed air
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-25 °C
Max. ambient temperature80 °C
Compressed air connectionM5
Compressed air connection typeExternal thread
Nominal flow Qn381 l/min
Delivery unit5 piece
Weight0.001 kg
Silencer materialPolyethylene
Material threadPolyethylene