AVENTICS™ AVENTICS Series SI1 Silencers 1827000019

Part Number:

AVENTICS-1827000019

View Datasheet
G1/8

Specifications

MediumCompressed air
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-25 °C
Max. ambient temperature80 °C
Compressed air connectionG 1/8
Compressed air connection typeExternal thread
Sound pressure level78 dB
Nominal flow Qn1560 l/min
Delivery unit5 piece
Weight0.002 kg
Silencer materialPolyethylene
Material threadPolyethylene