AVENTICS™ AVENTICS Series SI1 Silencers 1827000020

Part Number:

AVENTICS-1827000020

$10.49

Qty:
ADD TO CART
View Datasheet
G1/4-5PU

Specifications

MediumCompressed air
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-25 °C
Max. ambient temperature80 °C
Compressed air connectionG 1/4
Compressed air connection typeExternal thread
Sound pressure level80 dB
Nominal flow Qn3447 l/min
Delivery unit5 piece
Weight0.003 kg
Silencer materialPolyethylene
Material threadPolyethylene