AVENTICS™ Rear eye, Series MP6 1827001620
Part Number:
Specifications
| Version | With ball joint and foot |
| Standardization | ISO 15552 |
| Piston diameter | 40 mm |
| Weight | 0.1 kg |
| Material | Aluminum (forged) |
| Screws material | Galvanized Steel |
| Bearing material | Stainless Steel |
| Bearing material, inner ring | Stainless Steel |
| Bearing material, outer ring | Brass with PTFE coating |
