Specifications
| Version | With ball joint and foot |
| Standardization | ISO 15552 |
| Piston diameter | 80 mm |
| Weight | 0.6 kg |
| Material | Aluminum (forged) |
| Screws material | Galvanized Steel |
| Bearing material | Stainless Steel |
| Bearing material, inner ring | Stainless Steel |
| Bearing material, outer ring | Brass with PTFE coating |
