AVENTICS™ Sensor mounting, Series CB1 1827020056

Part Number:

AVENTICS-1827020056

CB1-TRB-032-040-RB1

Specifications

For seriesTRB
Min. cylinder Ø32 mm
Max. cylinder Ø40 mm
Housing materialAluminum
Weight0.03 kg