AVENTICS™ Valve plug connector, series CON-VP 1834484048

Part Number:

AVENTICS-1834484048

View Datasheet
CON-VP-F_A-2+E-SCREW

Specifications

TypeValve plugs
Connection typeScrews
min. suitable cable Ø4 mm
max. suitable cable Ø9.5 mm
ShieldingEN 175301-803, form A, unshielded
CertificatesCE declaration of conformity, UKCA
Min. ambient temperature-40 °C
Max. ambient temperature90 °C
Max. current0.416666667
Contact assignment2+E
Protection classIP67
Operational voltage300 V DC / 250 V AC
Electrical connection 1, typeSocket
Electrical connection 1, thread sizeEN 175301-803, form A
Electrical connection 1, number of poles2+E
Cable exitangled
Cable exit angle90°
Mounting screw tightening torque0.4 Nm
Housing materialPolyamide
Seal materialNitrile butadiene rubber