AVENTICS™ Valve plug connector, series CON-VP 1834484059
Part Number:
Specifications
| Type | Valve plugs |
| Connection type | Screws |
| min. suitable cable Ø | 4 mm |
| max. suitable cable Ø | 9.5 mm |
| Shielding | EN 175301-803, form A, unshielded |
| Certificates | CE declaration of conformity, UKCA |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 90 °C |
| Max. current | 0.416666667 |
| Contact assignment | 3+E |
| Protection class | IP67 |
| Operational voltage | 300 V DC / 250 V AC |
| Electrical connection 1, type | Socket |
| Electrical connection 1, thread size | EN 175301-803, form A |
| Electrical connection 1, number of poles | 3+E |
| Cable exit | angled |
| Cable exit angle | 90° |
| Mounting screw tightening torque | 0.4 Nm |
| Housing material | Polyamide |
| Seal material | Nitrile butadiene rubber |
