Part Number:
Specifications
| Type | Valve plugs |
| Connection type | Screws |
| min. suitable cable Ø | 6.5 mm |
| max. suitable cable Ø | 9.5 mm |
| Connector standard | EN 175301-803, form A, unshielded |
| Certificates | CE declaration of conformity, UKCA |
| with LED | Red |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 90 °C |
| Contact assignment | 2+E |
| Protection class | IP67 |
| Protective circuit | Varistor |
| Operational voltage | 115 V AC/DC |
| Electrical connection 1, type | Socket |
| Electrical connection 1, thread size | EN 175301-803, form A |
| Electrical connection 1, number of poles | 2+E |
| Cable exit | angled |
| Cable exit angle | 90° |
| Mounting screw tightening torque | 0.4 Nm |
| Housing material | Polyamide |
| Seal material | Silicone caoutchouc |
