AVENTICS™ Valve plug connector, series CON-VP, 0° female insert 1834484204
Part Number:
Specifications
| Type | Valve plugs |
| Cable | with cable |
| Max. operating voltage AC | 24 V DC |
| Max. operating voltage DC | 24 V AC |
| Electrical connection 1, type | Socket |
| Electrical connection 1, thread size | form C |
| Electrical connection 1, number of poles | 2+E |
| Cable exit 1 | angled |
| Cable exit angle | 90° |
| Electrical connection 2, type | open cable ends |
| Electrical connection 2, number of poles | 3-pin |
| Contact assignment | 2+E |
| Number of wires | 3 |
| Shielding | unshielded |
| Cable length L | 3 m |
| Protection class | IP67 |
| Protective circuit | Z-diode |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Max. current | 6 A |
| with LED | Yellow |
| Wire cross-section | 0.75 mm² |
| Cable-Ø | 5.9 mm |
| Mounting screw tightening torque | 0.4 Nm |
| Weight | 0.185 kg |
