Specifications
| Type | 2AIAO8M12 |
| Signal connection E/A thread size | M12x1 |
| Signal connection E/A number of poles | 4-pin |
| Number of inputs | 2 |
| Number of outputs | 2 |
| Analog inputs | 0 ... 10 V |
| Analog outputs | 0 ... 10 V |
| Fieldbus design | A-design |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Operational voltage electronics | 24 V DC |
| Electronics voltage tolerance | -10 % / +10 % |
| Current consumption electronics | 0.09 A |
| Max. current per channel | 0.15 A |
| Power supply for actuators | 24 V DC |
| Total output for valves | 4 A |
| Protection class | IP65 |
| Max. total current of sensors | 1,2 A |
| Diagnosis | Short circuit |
| Electrical connection type | M12x1, Socket |
| Weight | 0.244 kg |
| Housing material | polyethyleneterephthalate |
