AVENTICS™ Series AR1 3513000000

Part Number:

AVENTICS-3513000000

View Datasheet
AR1-G012-0010

Specifications

Port 1G 1/2
Reservoir Ø105 mm
Air reservoir volume1 L
Min. working pressure0 bar
Max. working pressure11 bar
Min. ambient temperature-40 °C
Max. ambient temperature100 °C
Min. medium temperature-40 °C
Max. medium temperature100 °C
MediumCompressed air
Housing materialSteel, chrome-plated