AVENTICS™ Series AR1 3513000020

Part Number:

AVENTICS-3513000020

$329.57

Qty:
ADD TO CART
View Datasheet
AR1-G100-0050

Specifications

Port 1G 1
Port 2G 1/2
Reservoir Ø154 mm
Air reservoir volume5 L
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-40 °C
Max. ambient temperature100 °C
Min. medium temperature-40 °C
Max. medium temperature100 °C
MediumCompressed air
Housing materialSteel, chrome-plated