Specifications
| Port 1 | G 1 |
| Port 2 | G 1/2 |
| Reservoir Ø | 206 mm |
| Air reservoir volume | 10 L |
| Min. working pressure | 0 bar |
| Max. working pressure | 11 bar |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 100 °C |
| Min. medium temperature | -40 °C |
| Max. medium temperature | 100 °C |
| Medium | Compressed air |
| Housing material | Steel, chrome-plated |
