AVENTICS™ Series AR1 3513000060

Part Number:

AVENTICS-3513000060

View Datasheet
AR1-G200-0900

Specifications

Port 1G 2
Port 2G 1/2
Reservoir Ø350 mm
Air reservoir volume90 L
Min. working pressure0 bar
Max. working pressure11 bar
Min. ambient temperature-40 °C
Max. ambient temperature100 °C
Min. medium temperature-40 °C
Max. medium temperature100 °C
MediumCompressed air
Housing materialSteel, chrome-plated