Specifications
| Type | Ball Valve |
| Switching principle | 2/2 |
| Medium | Compressed air |
| Compressed air connection 1 | G 1/4 |
| Compressed air connection type 1 | Internal thread |
| Compressed air connection 2 | G 1/4 |
| Compressed air connection type 2 | Internal thread |
| Note | Heat resistant |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 150 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 150 °C |
| Min. working pressure | -0.8 bar |
| Max. working pressure | 50 bar |
| Weight | 0.14 kg |
| Housing material | Brass |
| Seal material | Polytetrafluorethylene |
| Material hand lever | Steel, chrome-plated |
