Specifications
| number of controlled lines | 1 |
| Rotary joint | M16, right |
| Max. speed | 1270 1/min |
| Compressed air connection | M14x1,5 |
| Min. working pressure | 0 bar |
| Max. working pressure | 8 bar |
| Min. medium temperature | -25 °C |
| Max. medium temperature | 40 °C |
| Medium | Water |
| Max. speed | 1270 1/min |
| Weight | 0.33 kg |
