AVENTICS™ Rotary joint 3531170000

Part Number:

AVENTICS-3531170000

$641.55

Qty:
ADD TO CART
View Datasheet
NW12, 3000U/MIN

Specifications

number of controlled lines1
Rotary jointM22x1,5, right
Max. speed3000 1/min
Compressed air connectionM22x1,5
Min. working pressure0 bar
Max. working pressure8 bar
Min. medium temperature-25 °C
Max. medium temperature40 °C
MediumCompressed air
Max. speed3000 1/min
Weight0.98 kg