Specifications
| Type | Base plate |
| Compressed air connection input | G 1/8 |
| Compressed air connection output | M5 |
| Port exhaust | G 1/8 |
| Scope of delivery | The manifold base plates are supplied with screws and seals for valve assembly, as well as 3 plugs for ports 1/3/5. |
| Min. working pressure | 0 bar |
| Max. working pressure | 8 bar |
| Min. ambient temperature | 5 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | 5 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Max. particle size | 50 µm |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Number of valve positions | 6 |
| Weight | 0.225 kg |
| Material base plate | Aluminum |
| Seal | Nitrile butadiene rubber |
