Part Number:
Specifications
| Type | Poppet valve |
| Actuating element | Push button |
| Compressed air connection input | G 1/4 |
| Compressed air connection type input | Internal thread |
| Compressed air connection output | G 1/4 |
| Min. working pressure | 0.1 bar |
| Max. working pressure | 10 bar |
| Min. regulation range | 0.1 bar |
| Max. regulation range | 2.6 bar |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 70 °C |
| Min. medium temperature | -25 °C |
| Max. medium temperature | 70 °C |
| Medium | Compressed air |
| Nominal flow Qn | 900 l/min |
| Hysteresis | < 0,15 bar |
| control stroke | 7.5 mm |
| Min. actuating force | 110 N |
| Parallel pressure displacement | 1.4 bar |
| Weight | 0.5 kg |
| Housing material | Die cast zinc |
| Seal material | Acrylonitrile butadiene rubber |
