AVENTICS™ 5/2-directional valve, Series 519, with air spring return 51900002
Part Number:
Specifications
| Activation | Electrically |
| Valve type | Spool valve |
| Switching principle | 5/2, with air spring return, with differential piston |
| Sealing principle | Soft seal |
| Manual override | without detent |
| Compressed air connection type | Internal thread |
| Compressed air connection output | M5 |
| Nominal flow Qn | 175 l/min |
| Min. working pressure | 1.5 bar |
| Max. working pressure | 8 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form C |
| Connector standard | EN 175301-803 |
| Protection class with connection | IP65 |
| Operational voltage | 24 V AC |
| Pilot | Internal |
| Pilot valve width | 15 mm |
| Duty cycle | 100 % |
| Typ. switch-on time | 20 ms |
| Typ. switch-off time | 30 ms |
| Housing material | Aluminum, anodized |
| Material threaded bushing | Aluminum |
| Weight | 0.085 kg |
| Min. ambient temperature | 5 °C |
| Max. ambient temperature | 50 °C |
