AVENTICS™ Coil, Series CO1 5420507012
Part Number:
Specifications
| Coil width | 30 mm |
| Max. ambient temperature | 50 °C |
| Connector standard | EN 175301-803, form A |
| Protection class according to EN 60529 | IP65 |
| Duty cycle ED | 100 % |
| Compatibility index | 13 |
| Electrical connection 2 | Plug |
| Number of poles | 3-pin |
| Operational voltage DC | 12 V |
| Voltage tolerance DC | -10 % / +10 % |
| Power consumption DC | 2.1 W |
| Weight | 0.096 kg |
| Housing | Thermoplastic elastomer |
