AVENTICS™ Coil, Series CO2 548934-013-1A
Part Number:
Specifications
| Coil width | 30 mm |
| Coil insulation class | Class F |
| Certificates | UL (Underwriters Laboratories) |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 60 °C |
| Protection class according to EN 60529 | IP65 |
| Duty cycle ED | 1 |
| Compatibility index | 55 |
| Electrical connection 2 | Plug |
| Electrical connection | form A |
| Number of poles | 3-pin |
| Operational voltage DC | 24 V |
| Operational voltage AC at 50 Hz | 48 V |
| Operational voltage AC at 60 Hz | 48 V |
| Voltage tolerance DC | -10 % / +10 % |
| Voltage tolerance AC 50 Hz | -10 % / +10 % |
| Voltage tolerance AC 60 Hz | -10 % / +10 % |
| Holding power AC 50 Hz | 5.5 VA |
| Holding power AC 60 Hz | 5 VA |
| Switch-on power AC 50 Hz | 9.2 VA |
| Switch-on power AC 60 Hz | 8 VA |
| Power consumption DC | 6 W |
| Weight | 0.135 kg |
| Housing | Polyphenylene sulfide |
