Part Number:
Specifications
| Coil width | 22 mm |
| Coil insulation class | Class F |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 60 °C |
| Protection class according to EN 60529 | IP65 |
| Duty cycle ED | 100 % |
| Compatibility index | 44 |
| Electrical connection 2 | Plug |
| Electrical connection | Form B |
| Number of poles | 3-pin |
| Operational voltage DC | 12 V |
| Operational voltage AC at 50 Hz | 24 V |
| Operational voltage AC at 60 Hz | 24 V |
| Voltage tolerance DC | -10 % / +10 % |
| Voltage tolerance AC 50 Hz | -10 % / +10 % |
| Voltage tolerance AC 60 Hz | -10 % / +10 % |
| Switch-on power AC 50 Hz | 10,9 VA |
| Power consumption DC | 4.8 W |
| Weight | 0.055 kg |
| Housing | Polyamide fiber-glass reinforced |
