AVENTICS™ Coil, Series CO2, form B, class F, polyamide 549526-013-1A
Part Number:
Specifications
| Coil width | 22 mm |
| Coil insulation class | Class F |
| Certificates | CE declaration of conformity |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 60 °C |
| Protection class according to EN 60529 | IP65 |
| Duty cycle ED | 100 % |
| Compatibility index | 45 |
| Electrical connection 2 | Plug |
| Electrical connection | Form B |
| Number of poles | 3-pin |
| Operational voltage AC at 50 Hz | 220 V / 230 V |
| Operational voltage AC at 60 Hz | 230 V / 240 V |
| Voltage tolerance AC 50 Hz | -10 % / +10 % |
| Voltage tolerance AC 60 Hz | -10 % / +10 % |
| Holding power AC 50 Hz | 7,5 VA / 8,5 VA |
| Holding power AC 60 Hz | 7 VA / 7,5 VA |
| Switch-on power AC 50 Hz | 11 VA / 12,1 VA |
| Weight | 0.055 kg |
| Housing | Polyamide fiber-glass reinforced |
