Part Number:
Specifications
| Switching principle | diaphragm principle |
| Nominal flow Qn max., standard | 500 l/min |
| Mounting orientation | Any |
| Max. working pressure | 10 bar |
| Min. ambient temperature | 5 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air |
| Max. particle size | 50 µm |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Electrical connection 2, type | Plug |
| Electrical connection 2, thread size | M12x1 |
| Electrical connection 2, number of poles | 8-pin |
| Electrical connection 2, coding | A-coded |
| Precision (% of full scale value) | ± 2 % |
| Max. current consumption | 300 mA |
| Response time | < 15 ms |
| Protection class | IP54 |
| Weight | 1.2 kg |
| Min. medium temperature | 5 °C |
| Max. medium temperature | 50 °C |
| Housing material | Aluminum |
