AVENTICS™ 4/2-directional valve, Series 563 018 5630180100
Part Number:
Specifications
| Activation | Mechanical |
| Valve type | Poppet valve |
| Switching principle | 4/2, mechanical return |
| Actuating control | Double Solenoid |
| Plate connection | Pipe connection |
| Actuating element | Hand lever, with detent |
| Sealing principle | Soft seal |
| Lock type | not lockable |
| Compressed air connection type | Internal thread |
| Compressed air connection input | G 1/8 |
| Compressed air connection output | G 1/8 |
| Compressed air connection, exhaust | G 1/8 |
| Nominal flow Qn | 300 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 80 °C |
| Min. medium temperature | -25 °C |
| Max. medium temperature | 80 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Max. particle size | 50 µm |
| Weight | 0.24 kg |
| Housing material | Die cast zinc |
