AVENTICS™ 3/2-directional valve, Series 563 5632310000
Part Number:
Specifications
| Activation | Pneumatically |
| Valve type | Poppet valve |
| Switching principle | 3/2 NC, with spring return |
| Connection type | Plate connection |
| Compressed air connection input | G 1/4 |
| Compressed air connection output | G 1/4 |
| Nominal flow Qn | 1350 l/min |
| Min. working pressure | -1 bar |
| Max. working pressure | 30 bar |
| Note | The valves can be used in the “Normally Closed” function (NC) with a max. operating pressure of 30 bar or in the “Normally Open” function (NO) with a max. operating pressure of 10 bar. |
| Min. control pressure | 5.5 bar |
| Max. control pressure | 10 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 70 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 70 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Max. particle size | 5 µm |
| Weight | 0.3 kg |
| Housing material | Aluminum |
| Seal material | Acrylonitrile butadiene styrene, Fluorocaoutchouc |
