Specifications
| Number of solenoid coils | 1 |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 50 °C |
| Protection class | IP65 |
| Electrical connection 1, type | Plug |
| Electrical connection 1, number of poles | 4-pin |
| Cable exit 1 | straight |
| Cable exit angle | 180° |
| Electrical connection 2, type | Socket |
| Electrical connection 2, thread size | form C |
| Electrical connection 2, number of poles | 2-pin |
| Cable exit 2 | straight |
| Valve plug connector | Valve plug connector |
| according to standard | ISO 15217, form C |
| Operational voltage DC | 24 V |
| Operational voltage AC at 50 Hz | 24 V |
| Operational voltage AC at 60 Hz | 24 V |
| Voltage tolerance DC | -20 % / +20 % |
| Voltage tolerance AC 50 Hz | -10 % / +10 % |
| Voltage tolerance AC 60 Hz | -10 % / +10 % |
| Valve LED status display | Yellow |
| Mounting screw | M2.5 with slot |
| Tightening torque for mounting screws +0,05 | 0.25 Nm |
| Weight | 0.016 kg |
| Housing | Polyester amide |
