AVENTICS™ 3/2-directional valve, Series CD07, single solenoid 5772965402
Part Number:
Specifications
| Activation | Electrically operated |
| Frame size | CD07 |
| Valve type | Spool valve, positive overlapping |
| Basic valve equipment | Basic valve without coil |
| Switching principle | 3/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | without |
| Compressed air connection | G 1/4 |
| Compressed air connection type | Internal thread |
| Compressed air connection output | G 1/4 |
| Nominal flow Qn | 1400 l/min |
| Min. working pressure | 3 bar |
| Max. working pressure | 10 bar |
| Pilot | Internal |
| Pilot valve width | 30 mm |
| Compatibility index | 52 |
| Duty cycle | 100 % |
| Temperature resistance | -25 °C cold-resistant |
| Industry | Die cast zinc, Industrial, Polyamide, fiber-glass reinforced |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 50 °C |
