AVENTICS™ 5/2-directional valve, Series CD07, single solenoid 5776605402
Part Number:
Specifications
| Activation | Electrically operated |
| Note | Valves with Namur port as per VDI/VDE3845 |
| Frame size | CD07 |
| Valve type | Spool valve, positive overlapping |
| Basic valve equipment | Basic valve without coil |
| Switching principle | 5/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection | G 1/4 |
| Compressed air connection type | Base plate connection, Internal thread |
| Compressed air connection output | Namur base plate |
| Nominal flow Qn | 1200 l/min |
| Min. working pressure | 3 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Connector standard | EN 175301-803:2006 |
| Reverse polarity protection | Protected against polarity reversal |
| Pilot | Internal |
| Pilot valve width | 30 mm |
| Compatibility index | 52 |
| Duty cycle | 100 % |
| Temperature resistance | -25 °C cold-resistant |
| Standards | NAMUR |
| Housing material | Industrial, Polyamide, fiber-glass reinforced, Die cast zinc |
