AVENTICS™ 5/3-directional valve, Series CD07 5777725402
Part Number:
Specifications
| Activation | Electrically operated |
| Frame size | CD07 |
| Valve type | Spool valve, positive overlapping |
| Basic valve equipment | Basic valve without coil |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection | G 1/4 |
| Compressed air connection type | Internal thread |
| Compressed air connection output | G 1/4 |
| Nominal flow Qn | 900 l/min |
| Min. working pressure | 3 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Connector standard | EN 175301-803:2006 |
| Reverse polarity protection | Protected against polarity reversal |
| Pilot | Internal |
| Pilot valve width | 30 mm |
| Compatibility index | 52 |
| Duty cycle | 100 % |
| Temperature resistance | -25 °C cold-resistant |
| Housing material | Die cast zinc, Industrial, Polyamide, fiber-glass reinforced |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 50 °C |
