AVENTICS™ 3/2-directional valve, Series 579, Valve unit 5791600010
Part Number:
Specifications
| Activation | Pneumatically |
| Frame size | 579 |
| Valve type | Poppet valve |
| Switching principle | 3/2 NO, with spring return |
| Valve function | NO |
| Sealing principle | Soft seal |
| Connection type | Pipe connection |
| Compressed air connection output | Ø 8x1 |
| Compressed air connection pilot input | Ø 4 |
| Nominal flow Qn | 600 l/min |
| Min. working pressure | 0.5 bar |
| Max. working pressure | 8 bar |
| Min. control pressure | 2 bar |
| Blocking principle | Stacking valve |
| Blocking principle | Plate principle |
| Can be assembled into blocks | Can be assembled into blocks |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | -15 °C |
| Max. medium temperature | 60 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Max. particle size | 5 µm |
| Weight | 0.057 kg |
