AVENTICS™ 5/2-directional valve, Series 581, size 2, Single Solenoid, differential piston 5812611500
Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 2700 l/min |
| Switching principle | 5/2, with air spring return |
| Compressed air connection output | Base plate ISO 5599-1 |
| Min. working pressure | 2.7 bar |
| Max. working pressure | 10 bar |
| Operational voltage DC | 12 V |
| Voltage tolerance DC | -10 % / +10 % |
| Electrical connection type | Plug |
| Electrical connection size | Form B, industry |
| Sealing principle | Soft seal |
| Pilot | Internal |
| Standards | ISO 5599-1 |
| Pilot valve width | 22 mm |
| Valve type | Spool valve |
| Blocking principle | Single base plate principle |
| Connection type | Plate connection |
| Return | with air spring return |
| Compressed air connection input | Base plate ISO 5599-1 |
| Compressed air connection, exhaust | Base plate ISO 5599-1 |
| Compressed air connection pilot exhaust | M5 |
| Power consumption DC | 5 W |
| Flow conductance C | 10.8 l/(s*bar) |
| Throttle | with throttle |
| Frame size | ISO 2 |
