Part Number:
Specifications
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 130 °C |
| Temperature resistance | heat resistant up to 130 °C |
| Compressed air connection | G 1/8 |
| external diameter | 50 mm |
| Holding force | 64 N |
| Volume | 8 cm³ |
| Max. curving on object R min | 110 mm |
| Abrasion value according to DIN 535 16 | 91 mm³ |
| Hardness according to standard | 70 ± 5 Shore A |
| Connection thread type | Internal thread |
| Material connector | Aluminum |
| Suction unit material | Hydrogenated acrylonitrile butadiene rubber |
| Weight | 0.02 kg |
