AVENTICS™ Flat suction gripper, Series FSR 7320750000
Part Number:
Specifications
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 70 °C |
| Compressed air connection | G 1/4 |
| external diameter | 75 mm |
| Holding force | 160 N |
| Volume | 28 cm³ |
| Max. curving on object R min | 165 mm |
| Abrasion value according to DIN 535 16 | 105 mm³ |
| Hardness according to standard | 60 ± 5 Shore A |
| Connection thread type | Internal thread |
| Material connector | Aluminum |
| Suction unit material | Chloroprene rubber |
| Weight | 0.03 kg |
